IESNA:LM-63-2002
[TEST]P1380757
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-750-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14275.1
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2209.1 2275.9 2403.0 2457.1 2533.4 2670.0 2787.6 2898.9 2984.7 3096.0 3200.9 3366.1 3614.1 3827.0 4001.9 4116.3 4090.9 
4087.7 4100.4 4205.3 4307.0 4469.1 4510.4 4507.3 4389.7 4030.5 3445.6 2873.5 1385.9 495.9 228.9 178.0 130.3 92.2 38.1 
6.4 0.0 
2209.1 2272.7 2374.4 2460.2 2530.2 2647.8 2762.2 2886.2 2984.7 3045.1 3159.5 3324.8 3566.4 3801.6 3995.5 4081.3 4065.4 4065.4 
4090.9 4192.6 4319.7 4472.3 4545.4 4488.2 4427.8 4043.2 3423.4 2838.5 1484.4 473.6 232.0 178.0 133.5 92.2 44.5 6.4 0.0 
2209.1 2269.5 2368.1 2457.1 2520.6 2641.4 2790.8 2898.9 3007.0 3092.8 3188.1 3343.9 3550.5 3788.9 3998.7 4097.2 4125.8 
4138.6 4211.7 4332.4 4507.3 4656.7 4793.3 4796.5 4764.7 4504.1 3865.2 3169.1 1989.8 715.2 298.8 203.4 136.7 89.0 38.1 
6.4 0.0 
2209.1 2256.8 2361.7 2444.4 2527.0 2631.9 2771.7 2898.9 3007.0 3096.0 3169.1 3299.4 3496.5 3744.4 3938.3 4119.5 4167.2 4183.1 
4268.9 4399.2 4570.8 4815.6 5123.9 5254.2 5346.4 5349.6 4907.8 4001.9 2832.1 1214.2 422.8 241.6 158.9 89.0 38.1 9.5 0.0 
2209.1 2256.8 2368.1 2434.8 2546.1 2628.7 2746.3 2895.7 2997.4 3099.1 3181.8 3299.4 3442.4 3677.7 3925.6 4078.2 4135.4 
4167.2 4230.7 4431.0 4726.6 5114.4 5553.0 5886.8 6198.3 6443.0 6487.5 5775.5 4415.1 2444.4 791.5 327.4 200.3 108.1 
38.1 12.7 0.0 
2209.1 2260.0 2349.0 2434.8 2514.3 2609.6 2717.7 2848.0 2968.8 3076.9 3191.3 3289.9 3420.2 3575.9 3760.3 3966.9 4113.1 
4202.1 4278.4 4513.6 4841.0 5222.5 5629.3 6157.0 6799.0 7333.1 7848.0 8073.7 6818.1 4450.1 2171.0 702.5 263.8 
117.6 47.7 15.9 0.0 
2209.1 2253.6 2333.1 2409.4 2495.2 2587.4 2695.5 2803.5 2940.2 3057.8 3181.8 3305.8 3426.5 3591.8 3760.3 3938.3 4109.9 
4211.7 4332.4 4478.7 4720.2 5104.8 5575.3 6188.8 6875.3 7558.7 8172.2 8591.8 8280.3 6932.5 4408.7 2253.6 670.7 
181.2 57.2 19.1 0.0 
2209.1 2256.8 2323.6 2396.7 2485.7 2590.6 2676.4 2787.6 2921.1 3032.4 3172.3 3318.5 3448.8 3591.8 3753.9 3922.4 4078.2 4233.9 
4351.5 4510.4 4771.1 5111.2 5553.0 6128.4 6795.9 7469.7 8172.2 8423.3 8343.9 7492.0 5158.9 2895.7 1004.4 254.3 
66.8 22.3 0.0 
2209.1 2253.6 2288.6 2374.4 2447.5 2546.1 2625.5 2727.2 2835.3 2943.4 3073.7 3210.4 3375.7 3515.5 3614.1 3750.8 3887.4 4062.3 
4284.8 4548.6 4898.2 5282.9 5756.5 6300.0 6878.5 7393.4 7676.3 7736.7 7689.1 7355.3 6300.0 4071.8 1484.4 435.5 
95.4 25.4 0.0 
2209.1 2237.7 2279.1 2336.3 2393.5 2463.4 2549.2 2641.4 2724.1 2809.9 2921.1 3029.2 3134.1 3210.4 3312.1 3420.2 3556.9 3773.0 
4036.8 4411.9 4847.4 5378.2 5886.8 6354.0 6894.4 7196.4 7298.1 7368.0 7148.7 6519.3 5419.5 3356.6 1077.5 295.6 
82.6 25.4 0.0 
2209.1 2225.0 2240.9 2272.7 2333.1 2399.9 2469.8 2536.5 2603.3 2657.3 2736.8 2806.7 2876.6 2911.6 3003.8 3124.6 3302.6 3556.9 3874.7 
4240.3 4729.8 5222.5 5718.3 6261.9 6636.9 6719.6 6544.8 6128.4 5321.0 4357.9 3261.3 1554.3 505.4 133.5 57.2 25.4 0.0 
2209.1 2218.7 2231.4 2260.0 2310.8 2377.6 2428.5 2492.0 2552.4 2596.9 2660.5 2714.5 2771.7 2835.3 2914.8 3041.9 3229.5 3442.4 3680.8 
3998.7 4297.5 4644.0 4987.2 5378.2 5581.6 5511.7 5232.0 4828.3 4059.1 3172.3 2237.7 1017.2 356.0 130.3 50.9 22.3 0.0 
2209.1 2218.7 2218.7 2240.9 2288.6 2345.8 2399.9 2447.5 2488.9 2533.4 2577.9 2625.5 2673.2 2752.7 2854.4 2972.0 3115.0 3242.2 3353.4 
3474.2 3604.5 3738.0 3925.6 4106.8 4186.2 4024.1 3747.6 3267.6 2625.5 1853.1 1128.4 495.9 209.8 114.4 54.0 22.3 0.0 
2209.1 2209.1 2206.0 2212.3 2260.0 2295.0 2317.2 2345.8 2368.1 2393.5 2422.1 2460.2 2492.0 2498.4 2476.1 2409.4 2310.8 2190.1 2050.2 
1884.9 1748.2 1595.7 1427.2 1220.6 1004.4 794.7 619.8 502.2 413.2 352.8 302.0 235.2 187.5 139.9 85.8 25.4 0.0 
2209.1 2193.2 2180.5 2186.9 2212.3 2225.0 2237.7 2228.2 2228.2 2231.4 2209.1 2186.9 2120.1 2053.4 1954.8 1815.0 1646.5 1490.8 1363.6 
1252.4 1144.3 1039.4 944.0 842.3 750.2 658.0 578.5 508.6 445.0 391.0 330.6 260.6 187.5 139.9 85.8 25.4 0.0 
2209.1 2186.9 2177.3 2164.6 2171.0 2161.5 2139.2 2113.8 2107.4 2069.3 2018.4 1935.8 1824.5 1713.3 1602.0 1509.8 1443.1 1392.2 1309.6 
1214.2 1112.5 998.1 896.4 823.3 753.3 686.6 626.2 556.3 486.3 403.7 343.3 276.5 200.3 127.1 63.6 22.3 0.0 
2209.1 2177.3 2161.5 2161.5 2132.8 2101.1 2078.8 2056.6 2005.7 1948.5 1853.1 1722.8 1592.5 1506.7 1439.9 1398.6 1350.9 1290.5 1217.4 
1144.3 1058.5 925.0 864.6 820.1 772.4 721.5 658.0 597.6 530.8 467.3 384.6 327.4 254.3 155.8 76.3 19.1 0.0 
2209.1 2174.2 2145.6 2132.8 2085.2 2043.8 2018.4 1986.6 1916.7 1818.2 1691.0 1570.2 1474.9 1408.1 1344.6 1293.7 1233.3 1169.7 1087.1 
963.1 877.3 858.2 839.2 836.0 823.3 801.0 747.0 699.3 664.3 616.7 572.1 492.7 410.0 273.4 152.6 28.6 0.0 
2209.1 2171.0 2142.4 2107.4 2053.4 2034.3 1996.2 1939.0 1853.1 1735.5 1598.8 1478.1 1414.5 1357.3 1287.3 1211.1 1137.9 1048.9 915.4 
839.2 807.4 791.5 781.9 778.8 778.8 750.2 708.8 683.4 642.1 594.4 581.7 540.4 445.0 295.6 158.9 28.6 0.0 
2209.1 2164.6 2132.8 2107.4 2056.6 2031.1 1999.3 1913.5 1799.1 1656.1 1528.9 1433.6 1363.6 1303.2 1233.3 1147.5 1045.8 918.6 829.6 
788.3 766.0 753.3 743.8 747.0 727.9 686.6 645.3 610.3 565.8 549.9 540.4 467.3 375.1 270.2 152.6 19.1 0.0 
2209.1 2177.3 2142.4 2110.6 2056.6 2037.5 1993.0 1916.7 1789.6 1643.3 1516.2 1411.3 1341.4 1271.4 1201.5 1096.6 969.5 839.2 788.3 
756.5 740.6 734.3 731.1 724.7 689.8 658.0 616.7 591.2 556.3 572.1 613.5 467.3 330.6 235.2 133.5 12.7 0.0 
2209.1 2171.0 2142.4 2107.4 2050.2 2018.4 1977.1 1913.5 1786.4 1640.2 1516.2 1411.3 1331.8 1268.3 1207.9 1099.8 969.5 836.0 785.1 
753.3 734.3 727.9 721.5 712.0 673.9 638.9 613.5 591.2 556.3 575.3 626.2 441.8 317.9 232.0 133.5 6.4 0.0 
